Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0452043 |
1402788 |
1413117 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 311.55 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 24 - 10 | 6.2 | 0.2 - 6 | 0.2 - 4 | 32 | 28 | 6.2 | 8(max.) | PA | |
304.99 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 24 - 14 | 5.2 | 0.2 - 2.5 | 0.2 - 2.5 | 26.5 | 26.5 | 5.2 | 7(max.) | PA | ||
289.68 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 24 - 12 | 5.2 | 0.2 - 4 | 0.2 - 2.5 | 31.5 | 28 | 5.2 | 8(max.) | - |
Loading...
Total number of pins(Pole) | 2 | Color | Green-yellow | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | PG terminal |
Industrial goods | Yes |
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Insulation material
Filter by standard shipping days
Optional Attributes