Ground modular terminal block PT 1,5 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3208139
3208171
3208333
3212332
3212374
3212413
3213739
3213810
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Nominal current
(A)
No. of rows Product size (height)
(mm)
Product size (length)
(mm)
Stripping length
(mm)

2.51 €

100 70 Days 226 - 14-130.5458-10

3.16 €

100 7 Days 326 - 14-130.5548-10

3.35 €

100 92 Days 426 - 14-130.563.28-10

2.60 €

100 7 Days 226 - 14-132468-10

3.25 €

100 7 Days 326 - 1417.5132558-10

3.45 €

100 7 Days 426 - 14-13278.58-10

6.25 €

50 7 Days 626 - 16-353.297.28-10

2.75 €

100 77 Days 226 - 14-13245.88(max.)

Loading...

  1. 1

Basic information

Color Green-yellow Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.5
Connector cross-section (flexible)(mm²) 0.14 - 1.5 Product size (width)(mm) 3.5 Flammability rating V0
Connection (components) Quick-connect Connector type (category) Tripleport PG terminal Insulation material PA
Industrial goods Yes

Tech Support