Feed-through terminal block UKK【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2770011
2770095
2774091
3007314
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Clamp width
(mm)
Connector cross-section (flexible)
(mm²)
Contamination level Nominal current
(A)
Product size (width)
(mm)
Connector type (category)

245.95 €

50 Pieces Per Package

1 pack Available 4 Days Grey5.20.2 - 2.53245.2Dualport terminal

235.01 €

50 Pieces Per Package

1 pack Available 4 Days Blue5.20.2 - 2.53245.2Dualport terminal

245.95 €

50 Pieces Per Package

1 pack Available 4 Days Blue6.20.2 - 43326.2Continuity

256.88 €

50 Pieces Per Package

1 pack Available 4 Days Orange6.20.2 - 4-326.2Continuity

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 AWG 24 - 12 Connector cross section (fixed)(mm²) 0.2 - 4
Nominal voltage(V) 500 No. of rows 2 Product size (height)(mm) 62
Product size (length)(mm) 56 Stripping length(mm) 8(max.) Flammability rating V0
Connection (components) Screws Insulation material PA Industrial goods Yes

Tech Support