Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0852067
Total number of pins(Pole) | 4 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 |
Nominal voltage(V) | 800 | Nominal current(A) | 24 | No. of rows | 1 |
Product size (height)(mm) | 39.5 | Product size (length)(mm) | 72 | Product size (width)(mm) | 6.2 |
Stripping length(mm) | 8(max.) | Flammability rating | V2 | Connection (components) | Screws |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block VBST 4-FS, part number 0852067.
You can find the detail information about specifications and dimensions on part number 0852067.