Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3038710
Total number of pins(Pole) | 6 | Color | Blue | AWG | 28 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Nominal voltage(V) | 500 | Nominal current(A) | 20 | No. of rows | 3 |
Product size (height)(mm) | 58 | Product size (length)(mm) | 99.5 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Continuity | Industrial goods | Yes |
This page is Feed-through terminal block ST 2,5-3L, part number 3038710.
You can find the detail information about specifications and dimensions on part number 3038710.