Feed-through terminal block ST 4 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3037135
3037148
3037151
3037164
3037177
3037180
3042719
3042735
3042874
3043789
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Contamination level Product size (length)
(mm)
Stripping length
(mm)
Insulation material

1.53 €

150 7 Days Orange28 - 12-568-10-

1.53 €

150 78 Days Yellow28 - 12-568-10-

1.44 €

150 7 Days Red28 - 12-568-10-

1.53 €

150 7 Days Green28 - 12-568-10-

1.53 €

150 78 Days White28 - 12-568-10-

1.44 €

150 7 Days Black28 - 12-568-10-

1.44 €

150 7 Days Grey28 - 10355.88-10PA

1.42 €

150 23 Days Grey28 - 10-55.98-10PA

1.44 €

150 7 Days Blue28 - 10355.88-10PA

1.42 €

150 23 Days Blue28 - 10-55.910(max.)PA

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.08 - 6
Connector cross-section (flexible)(mm²) 0.08 - 4 Nominal voltage(V) 800 Nominal current(A) 32
No. of rows 1 Product size (height)(mm) 36.5 Product size (width)(mm) 6.2
Flammability rating V0 Connection (components) Pull spring Connector type (category) Continuity
Industrial goods Yes

Tech Support