Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3005086 |
3022315 |
3022328 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | AWG | Contamination level | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|
174.89 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Blue | 20 - 6 | 3 | V0 | PA | ||
213.16 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Red | 20 - 8 | - | - | - | ||
218.63 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | Black | 20 - 8 | - | - | - |
Loading...
Total number of pins(Pole) | 2 | Clamp width(mm) | 10.2 | Connector cross section (fixed)(mm²) | 0.5 - 16 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.5 - 10 | Nominal voltage(V) | 800 | Nominal current(A) | 57 |
No. of rows | 1 | Product size (height)(mm) | 47.3 | Product size (length)(mm) | 42.5 |
Product size (width)(mm) | 10.2 | Stripping length(mm) | 10(max.) | Connection (components) | Screws |
Connector type (category) | Continuity | Industrial goods | Yes |