Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3205129
Part Number
|
---|
3205129 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | Nominal current (details) (A) | Product size (length) (mm) | Connector type (category) | Insulation material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.69 € | 50 | 92 Days | Blue | 22 - 16 | - | 500 | 17.5 | 17.5 | 99.6 | Dualport terminal | - | No |
Loading...
Total number of pins(Pole) | 4 | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.25 - 1.5 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.25 - 1.5 | No. of rows | 2 | Product size (height)(mm) | 49.9 |
Product size (width)(mm) | 5.2 | Flammability rating | V0 | Connection (components) | Quick-connect |
This page is Double-level terminal block QTTCB 1,5, part number 3205129.
You can find the detail information about specifications and dimensions on part number 3205129.
Configure
Basic Attributes
Contamination level
Insulation material
Color
AWG
Nominal voltage(V)
Nominal current(A)
Nominal current (details)(A)
Product size (length)(mm)
Connector type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3050196 |
3050206 |
3050219 |
3205116 |
3206377 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | Nominal current (details) (A) | Product size (length) (mm) | Connector type (category) | Insulation material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.69 € | 50 | 7 Days | Grey | 22 - 16 | - | 500 | 17.5 | - | 87.8 | Dualport terminal | - | Yes | |||
3.69 € | 50 | 96 Days | Blue | 22 - 16 | - | 500 | 17.5 | - | 87.8 | Dualport terminal | - | Yes | |||
8.10 € | 50 | 51 Days | Green-yellow | 24 - 16 | 3 | - | - | - | 87.8 | Dualport PG terminal | PA | Yes | |||
3.69 € | 50 | 7 Days | Grey | 22 - 16 | - | 500 | 17.5 | 17.5 | 99.6 | Dualport terminal | - | No | |||
6.54 € | 50 | 26 Days | Grey | 24 - 16 | - | 500 | 17.5 | - | 87.8 | Dualport terminal | - | Yes |