Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0708014
Part Number
|
---|
0708014 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (mm²) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Actuation direction | Connection (components) | Connector features | Connector orientation | Connector type | Connector type (category) | Insulation material | Pin strip type (category) | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.35 € | 50 Pieces Per Package | 1 pack | 4 Days | 1 | 24 - 16 | - | 0.20 - 1.50 | - | - | 20.80 | 6.10 | 37.50 | 9.00(max.) | - | Perpendicular (to the PCB) | Solder tag | for enclosures | Parallel (to the PCB) | Socket, build-in | wire-to-board | - | Feedthrough terminal | DFK |
Loading...
Color | Grey | Nominal voltage(V) | 400 | Nominal current(A) | 17.5 |
---|---|---|---|---|---|
No. of rows | 1 | Industrial goods | Yes |
This page is Feed-through terminal block DFK / DP, part number 0708014.
You can find the detail information about specifications and dimensions on part number 0708014.
Configure
Basic Attributes
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Flammability rating
Insulation material
Total number of pins(Pole)
AWG
Connector cross section(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Actuation direction
Connection (components)
Connector features
Connector orientation
Connector type
Connector type (category)
Pin strip type (category)
Series (connectors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0708030 |
0708616 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (mm²) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Actuation direction | Connection (components) | Connector features | Connector orientation | Connector type | Connector type (category) | Insulation material | Pin strip type (category) | Series (connectors) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.15 € | 50 Pieces Per Package | 1 pack | 4 Days | 1 | 24 - 16 | - | 0.20 - 1.50 | - | - | 21 | 6.10 | 37.00 | 9.00(max.) | - | Perpendicular (to the PCB) | Solder tag | for enclosures | Parallel (to the PCB) | Socket, build-in | wire-to-board | - | Feedthrough terminal | DFK | ||
114.37 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | 24 - 10 | 6.2 | - | 0.2 - 6 | 0.2 - 4 | - | - | 6.2 | 8(max.) | V2 | - | Screws | - | - | - | Feedthru terminal | PA | - | - |