Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0708014 |
0708030 |
0708616 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (mm²) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Actuation direction | Connection (components) | Connector features | Connector orientation | Connector type | Connector type (category) | Insulation material | Pin strip type (category) | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.93 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 24 - 16 | - | 0.20 - 1.50 | - | - | 20.80 | 6.10 | 37.50 | 9.00(max.) | - | Perpendicular (to the PCB) | Solder tag | for enclosures | Parallel (to the PCB) | Socket, build-in | wire-to-board | - | Feedthrough terminal | DFK | |
114.37 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 24 - 16 | - | 0.20 - 1.50 | - | - | 21 | 6.10 | 37.00 | 9.00(max.) | - | Perpendicular (to the PCB) | Solder tag | for enclosures | Parallel (to the PCB) | Socket, build-in | wire-to-board | - | Feedthrough terminal | DFK | |
114.37 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 24 - 10 | 6.2 | - | 0.2 - 6 | 0.2 - 4 | - | - | 6.2 | 8(max.) | V2 | - | Screws | - | - | - | Feedthru terminal | PA | - | - |
Loading...
Color | Grey | Nominal voltage(V) | 400 | Nominal current(A) | 17.5 |
---|---|---|---|---|---|
No. of rows | 1 | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section(mm²)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Actuation direction
Connection (components)
Connector features
Connector orientation
Connector type
Connector type (category)
Insulation material
Pin strip type (category)
Series (connectors)
Filter by standard shipping days
Optional Attributes