Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0708616
Part Number
|
---|
0708616 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (mm²) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Actuation direction | Connection (components) | Connector features | Connector orientation | Connector type | Connector type (category) | Insulation material | Pin strip type (category) | Series (connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.37 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 2 | 24 - 10 | 6.2 | - | 0.2 - 6 | 0.2 - 4 | - | - | 6.2 | 8(max.) | V2 | - | Screws | - | - | - | Feedthru terminal | PA | - | - |
Loading...
Color | Grey | Nominal voltage(V) | 400 | Nominal current(A) | 17.5 |
---|---|---|---|---|---|
No. of rows | 1 | Industrial goods | Yes |
This page is Feed-through terminal block DFK / DP, part number 0708616.
You can find the detail information about specifications and dimensions on part number 0708616.
Configure
Basic Attributes
Connector cross section(mm²)
Product size (height)(mm)
Product size (length)(mm)
Actuation direction
Connector features
Connector orientation
Connector type
Pin strip type (category)
Series (connectors)
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (width)(mm)
Stripping length(mm)
Flammability rating
Connection (components)
Connector type (category)
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0708014 |
0708030 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (mm²) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Flammability rating | Actuation direction | Connection (components) | Connector features | Connector orientation | Connector type | Connector type (category) | Insulation material | Pin strip type (category) | Series (connectors) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.35 € | 50 Pieces Per Package | 1 pack | 4 Days | 1 | 24 - 16 | - | 0.20 - 1.50 | - | - | 20.80 | 6.10 | 37.50 | 9.00(max.) | - | Perpendicular (to the PCB) | Solder tag | for enclosures | Parallel (to the PCB) | Socket, build-in | wire-to-board | - | Feedthrough terminal | DFK | ||
85.15 € | 50 Pieces Per Package | 1 pack | 4 Days | 1 | 24 - 16 | - | 0.20 - 1.50 | - | - | 21 | 6.10 | 37.00 | 9.00(max.) | - | Perpendicular (to the PCB) | Solder tag | for enclosures | Parallel (to the PCB) | Socket, build-in | wire-to-board | - | Feedthrough terminal | DFK |