Manufacturer part number: 1401019
Brand: PHOENIX CONTACT
Price: 512.68 €
Delivery time: 4 Days
Color: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1401019
Total number of pins(Pole) | 2 | AWG | 24 - 16 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.2 - 2.5 | Connector cross-section (flexible)(mm²) | 0.2 - 1.5 | Contamination level | 3 |
Nominal voltage(V) | 500 | Nominal current(A) | 17.5 | No. of rows | 1 |
Product size (height)(mm) | 23 | Product size (length)(mm) | 22 | Product size (width)(mm) | 5 |
Stripping length(mm) | 8(max.) | Flammability rating | V2 | Connection (components) | Screws |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |