Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0870036
Total number of pins(Pole) | 6 | Color | Grey | AWG | 20 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 23.2 | Connector cross section (fixed)(mm²) | 0.5 - 6 | Connector cross-section (flexible)(mm²) | 0.5 - 6 |
Contamination level | 3 | Nominal voltage(V) | 800 | Nominal current(A) | 30 |
No. of rows | 1 | Product size (height)(mm) | 43.5 | Product size (length)(mm) | 80 |
Product size (width)(mm) | 23.2 | Flammability rating | V2 | Connection (components) | Type C CEE 7/16 plug 2.8 mm |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block PVB, part number 0870036.
You can find the detail information about specifications and dimensions on part number 0870036.