Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3028924 |
3035027 |
3035234 |
3035247 |
3036233 |
3036246 |
3036262 |
3036518 |
3036521 |
3036534 |
3037782 |
3037795 |
3037847 |
3038354 |
3038752 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Connector type (category) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.89 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 4 | Black | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 24 | 36.5 | 72 | 5.2 | - | Serial terminal | - | ||
- | 50 | Quote | 2 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 24 | 36.5 | 48.5 | 5.2 | - | Continuity | - | ||||
5.61 € | 50 | 7 Days | 2 | Grey | 28 - 12 | 6.2 | 0.08 - 6 | 0.08 - 4 | - | 1.5 | 44 | 56 | 6.2 | - | Serial terminal | - | ||||
5.61 € | 50 | 7 Days | 2 | Grey | 28 - 10 | 6.2 | 0.08 - 6 | 0.08 - 4 | - | 1.5 | 44 | 56 | 6.2 | V0 | Serial terminal | PA | ||||
5.48 € | 50 | 7 Days | 4 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 72 | 5.2 | V0 | Serial terminal | PA | ||||
5.40 € | 50 | 7 Days | 3 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 60.5 | 5.2 | V0 | Serial terminal | PA | ||||
5.12 € | 50 | 7 Days | 2 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 48.5 | 5.2 | V0 | Serial terminal | PA | ||||
5.12 € | 50 | 7 Days | 2 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 48.5 | 5.2 | V0 | Serial terminal | PA | ||||
5.40 € | 50 | 7 Days | 3 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 60.5 | 5.2 | V0 | Serial terminal | PA | ||||
5.48 € | 50 | 7 Days | 4 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 72 | 5.2 | V0 | Serial terminal | PA | ||||
6.18 € | 50 | 7 Days | 4 | Grey | 28 - 12 | 6.2 | 0.08 - 6 | 0.08 - 4 | - | 1.5 | 36.5 | 87 | 6.2 | V0 | Serial terminal | - | ||||
6.18 € | 50 | 7 Days | 4 | Grey | 28 - 12 | 6.2 | 0.08 - 6 | 0.08 - 4 | - | 1.5 | 36.5 | 87 | 6.2 | V0 | Serial terminal | - | ||||
- | 50 | Quote | 3 | Red | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 0.5 | 36.5 | 60.5 | 5.2 | V0 | Serial terminal | PA | ||||
5.40 € | 50 | 22 Days | 3 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 0.5 | 36.5 | 60.5 | 5.2 | - | Serial terminal | - | ||||
3.24 € | 100 | 7 Days | 4 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 24 | 36.5 | 72 | 5.2 | - | Serial terminal | PA |
Loading...
Nominal voltage(V) | 800 | No. of rows | 1 | Stripping length(mm) | 8-10 |
---|---|---|---|---|---|
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Contamination level
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Flammability rating
Connector type (category)
Insulation material
Filter by standard shipping days
Optional Attributes