Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3035027
Part Number
|
---|
3035027 |
Part Number | Related to | Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Connector type (category) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | Quote | 2 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 24 | 36.5 | 48.5 | 5.2 | - | Continuity | - |
Loading...
Nominal voltage(V) | 800 | No. of rows | 1 | Stripping length(mm) | 8-10 |
---|---|---|---|---|---|
Connection (components) | Pull spring | Industrial goods | Yes |
This page is Component terminal block ST, part number 3035027.
You can find the detail information about specifications and dimensions on part number 3035027.
Configure
Basic Attributes
Contamination level
Flammability rating
Insulation material
Total number of pins(Pole)
Color
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3028924 |
3035234 |
3035247 |
3036233 |
3036246 |
3036262 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | Color | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Flammability rating | Connector type (category) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.89 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 4 | Black | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | - | 24 | 36.5 | 72 | 5.2 | - | Serial terminal | - | ||
5.61 € | 50 | 7 Days | 2 | Grey | 28 - 12 | 6.2 | 0.08 - 6 | 0.08 - 4 | - | 1.5 | 44 | 56 | 6.2 | - | Serial terminal | - | ||||
5.61 € | 50 | 7 Days | 2 | Grey | 28 - 10 | 6.2 | 0.08 - 6 | 0.08 - 4 | - | 1.5 | 44 | 56 | 6.2 | V0 | Serial terminal | PA | ||||
5.48 € | 50 | 7 Days | 4 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 72 | 5.2 | V0 | Serial terminal | PA | ||||
5.40 € | 50 | 7 Days | 3 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 60.5 | 5.2 | V0 | Serial terminal | PA | ||||
5.12 € | 50 | 7 Days | 2 | Grey | 28 - 14 | 5.2 | 0.08 - 4 | 0.08 - 2.5 | 3 | 0.5 | 36.5 | 48.5 | 5.2 | V0 | Serial terminal | PA |