Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3214288
Part Number
|
---|
3214288 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.96 € | 50 | 7 Days | 6 | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | - | 500 | 19 | 3 | 77.5 | 90 | 5.2 | Serial terminal |
Loading...
Color | Grey | Stripping length(mm) | 9(max.) | Flammability rating | V0 |
---|---|---|---|---|---|
Connection (components) | Screws | Insulation material | PA | Industrial goods | Yes |
This page is Component terminal block UT, part number 3214288.
You can find the detail information about specifications and dimensions on part number 3214288.
Configure
Basic Attributes
Contamination level
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
No. of rows
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Connector type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3046210 |
3046235 |
3046236 |
3046237 |
3046346 |
3046359 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Contamination level | Nominal voltage (V) | Nominal current (A) | No. of rows | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Connector type (category) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.25 € | 50 | 7 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | 3 | 800 | 0.5 | 1 | 47.5 | 57.8 | 6.2 | Continuity | |||
8.71 € | 50 | 75 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | - | 500 | 0.5 | 1 | 47.5 | 70.8 | 6.2 | Serial terminal | |||
4.25 € | 50 | 7 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | 3 | 800 | 0.5 | 1 | 47.5 | 57.8 | 6.2 | Continuity | |||
2.99 € | 100 | 75 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | - | 800 | 0.5 | 1 | 47.5 | 57.8 | 6.2 | Serial terminal | |||
4.25 € | 50 | 75 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | - | 800 | 0.5 | 1 | 47.5 | 57.8 | 6.2 | Serial terminal | |||
4.58 € | 50 | 75 Days | 2 | 26 - 10 | 6.2 | 0.14 - 6 | 0.14 - 6 | - | 800 | 0.5 | 1 | 47.5 | 57.8 | 6.2 | Serial terminal |