Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3205145
Part Number
|
---|
3205145 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Nominal current (details) (A) | Product size (length) (mm) | Product size (width) (mm) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.31 € | 100 | 7 Days | 2 | 22 - 16 | 5.2 | 0.25 - 1.5 | 0.25 - 1.5 | 17.5 | 16 | 76.4 | 5.2 | No |
Loading...
Color | Grey | Nominal voltage(V) | 400 | No. of rows | 1 |
---|---|---|---|---|---|
Product size (height)(mm) | 39.3 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | N terminal |
This page is Disconnect terminal block QTC, part number 3205145.
You can find the detail information about specifications and dimensions on part number 3205145.
Configure
Basic Attributes
Total number of pins(Pole)
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Nominal current (details)(A)
Product size (length)(mm)
Product size (width)(mm)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3050413 |
3206490 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins (Pole) | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Nominal current (details) (A) | Product size (length) (mm) | Product size (width) (mm) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.99 € | 50 | 7 Days | 3 | 22 - 16 | 5.2 | 0.25 - 1.5 | 0.25 - 1.5 | 17.5 | - | 94 | 5.2 | Yes | |||
3.54 € | 100 | 7 Days | 2 | 20 - 14 | 6.2 | 0.5 - 2.5 | 0.5 - 2.5 | 20 | - | 82.5 | 6.2 | Yes |