Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3213967
Part Number
|
---|
3213967 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.78 € | 100 | 7 Days | 20 - 10 | 8.2 | 0.5 - 10 | 0.5 - 6 | 400 | 41 | 48.5 | 66.3 | 8.2 | 12(max.) | Quick-connect | No |
Loading...
Total number of pins(Pole) | 2 | Color | Blue | No. of rows | 1 |
---|---|---|---|---|---|
Flammability rating | V0 | Connector type (category) | N terminal |
This page is Disconnect terminal PTN, part number 3213967.
You can find the detail information about specifications and dimensions on part number 3213967.
Configure
Basic Attributes
AWG
Clamp width(mm)
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal voltage(V)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Stripping length(mm)
Connection (components)
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3213963 |
3214025 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Clamp width (mm) | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal voltage (V) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Stripping length (mm) | Connection (components) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.93 € | 100 | 21 Days | 26 - 12 | 5.2 | 0.14 - 4 | 0.14 - 4 | 250 | 24 | 44.8 | 59 | 5.2 | 8-10 | Quick-connect | No | |||
4.10 € | 50 | 7 Days | 24 - 4 | 10.2 | 0.5 - 16 | 0.5 - 16 | 500 | 68 | 49.6 | 77.7 | 10.2 | 18(max.) | Pull spring | Yes |