Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2800929 |
2801305 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Product size (width) (mm) | Stripping length (mm) | Accessory type (serial terminals) | Connection (components) | Material | Enclosure type (category) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.20 € | 20 | 53 Days | - | - | - | - | - | - | - | Plastic | DIN rail casing | |||
14.20 € | 20 | 7 Days | Grey | 0.14 - 4 | 0.14 - 4 | 12.3 | 9(max.) | Base terminal | Screws | - | - |
Loading...
Industrial goods | Yes |
---|
Configure
Basic Attributes
Color
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Product size (width)(mm)
Stripping length(mm)
Accessory type (serial terminals)
Connection (components)
Material
Enclosure type (category)
Filter by standard shipping days
Optional Attributes