Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1456983
Part Number
|
---|
1456983 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal current (A) | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.60 € | 5 | 75 Days | socket, right angle | [Other] Cable, open end | 10 | - | - | -40 - +90 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | - | - |
Loading...
Number of pins | 4 |
---|
This page is Sensor / actuator cable SAC-4P, part number 1456983.
You can find the detail information about specifications and dimensions on part number 1456983.
Configure
Basic Attributes
Connection side B (sensors/actuators)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
IP rating
Coding
Connection (components)
Connector standard
Connector type
Jacket material
Sensor/actuator cable features
Sensor/actuator wiring type (category) 2
Industrial goods
Connection side A (sensors/actuators)
Cable length(m)
Temperature range(°C)
Nominal current(A)
Nominal voltage(V AC)
Thread type connection side
Cable colour
Contact material
Contact surface
Sensor/actuator wiring type (category)
Optional Attributes
Part Number |
---|
1403963 |
1403967 |
1403989 |
1509487 |
1509490 |
1509500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal current (A) | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.80 € | 7 | 7 Days | socket, right angle | [Other] Cable, open end | 10 | - | - | -40 - +105 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | |||
36.65 € | 5 | 7 Days | socket, right angle | [Other] Cable, open end | 10 | - | - | -40 - +105 | 4 | 24 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | + LED | Sensor/actuator cable | PP | - | |||
61.50 € | 3 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 10 | - | - | -40 - +105 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | |||
16.20 € | 12 | 7 Days | [Other] Cable, open end | socket, straight | 2 | 1.75 | 0.75 | - | 4 | 250 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
26.10 € | 7 | 7 Days | [Other] Cable, open end | socket, straight | 5 | 1.75 | 0.75 | - | 4 | 250 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
42.60 € | 5 | 7 Days | [Other] Cable, open end | socket, straight | 10 | 1.75 | 0.75 | - | 4 | 250 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes |