Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1403958 |
1403959 |
1403963 |
1403967 |
1403989 |
1406848 |
1406849 |
1456941 |
1456970 |
1456983 |
1509487 |
1509490 |
1509500 |
1509513 |
1538911 |
1538940 |
1539305 |
1546550 |
1548943 |
1550740 |
1567322 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal current (A) | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Cable colour | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.80 € | 9 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 5 | - | - | -40 - +105 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | ||||
29.80 € | 7 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 10 | - | - | -40 - +105 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | ||||
29.80 € | 7 | 7 Days | socket, right angle | [Other] Cable, open end | 10 | - | - | -40 - +105 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | ||||
36.65 € | 5 | 7 Days | socket, right angle | [Other] Cable, open end | 10 | - | - | -40 - +105 | 4 | 24 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | + LED | Sensor/actuator cable | PP | - | ||||
61.50 € | 3 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 10 | - | - | -40 - +105 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | ||||
17.90 € | 11 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 5 | - | - | -40 - +105 | 4 | 48 | - | M8 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | ||||
26.90 € | 7 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | 10 | - | - | -40 - +105 | 4 | 48 | - | M8 | - | Grey | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | PP | - | ||||
18.00 € | 11 | 75 Days | [Female Straight] socket, straight | [Other] Cable, open end | 3 | - | - | -40 - +90 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | - | - | ||||
23.60 € | 8 | 75 Days | socket, right angle | [Other] Cable, open end | 5 | - | - | -40 - +90 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | - | - | ||||
37.60 € | 5 | 75 Days | socket, right angle | [Other] Cable, open end | 10 | - | - | -40 - +90 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | - | - | ||||
16.20 € | 12 | 7 Days | [Other] Cable, open end | socket, straight | 2 | 1.75 | 0.75 | - | 4 | 250 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | ||||
26.10 € | 7 | 7 Days | [Other] Cable, open end | socket, straight | 5 | 1.75 | 0.75 | - | 4 | 250 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | ||||
42.60 € | 5 | 7 Days | [Other] Cable, open end | socket, straight | 10 | 1.75 | 0.75 | - | 4 | 250 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | ||||
59.10 € | 4 | 7 Days | [Other] Cable, open end | socket, straight | 15 | 1.75 | 0.75 | - | 4 | 250 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | ||||
25.55 € | 1 | Available | 20 Days | [Other] Cable, open end | socket, straight | 10 | 1.27 | 0.34 | - | 4 | 250 | IP65 | M12 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
22.35 € | 1 | Available | 20 Days | [Other] Cable, open end | socket, straight | 10 | 1.17 | 0.25 | - | 4 | 60 | IP65 | M8 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | |||
15.87 € | 1 | Available | 20 Days | [Other] Cable, open end | socket, straight | 5 | 1.17 | 0.25 | - | - | 48 | - | M8 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | |||
184.87 € | 5 Pieces Per Package | 1 pack | 20 Days | [Other] Cable, open end | socket, right angle | 10 | 1.05 | 0.34 | - | 4 | 24 | IP65 | M12 | A | Orange | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
15.87 € | 1 | Available | 7 Days | [Other] Cable, open end | socket, straight | 5 | 1.17 | 0.25 | - | 4 | 60 | IP65 | M8 | A | Black | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | - | |||
27.85 € | 1 | Available | 7 Days | [Other] Cable, open end | socket, right angle | 10 | 1.50 | 0.34 | - | 4 | 24 | IP65 | M12 | A | Grey | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | Yes | |||
23.60 € | 8 | 75 Days | [Female Straight] socket, straight | [Other] Cable, open end | 5 | - | - | -40 - +90 | 4 | 250 | - | M12 | - | Grey | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | - | - |
Loading...
Number of pins | 4 |
---|
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Temperature range(°C)
Nominal current(A)
Nominal voltage(V AC)
IP rating
Thread type connection side
Coding
Cable colour
Connection (components)
Connector standard
Connector type
Contact material
Jacket material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Sensor/actuator wiring type (category) 2
Industrial goods
Optional Attributes