Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1442476 |
1442719 |
1521960 |
1668108 |
1668221 |
1668289 |
1681842 |
1681871 |
1682841 |
1682906 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.38 € | 15 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | - | - | - | - | -40 - +80 | - | 250 | - | IP65 | M12 | A | - | - | - | CuSn | PUR | Ni/Au | Halogen-free | Sensor/actuator connector (pre-fab) | - | |||
12.38 € | 15 | 7 Days | socket, right angle | [Other] Cable, open end | - | - | - | - | -40 - +80 | - | 250 | - | - | M12 | - | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | - | |||
20.60 € | 9 | 7 Days | [Other] Cable, open end | socket, right angle | - | 1.17 | 0.25 | - | - | - | 60 | - | IP65 | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | |||
12.38 € | 15 | 7 Days | [Other] Cable, open end | socket, straight | 4.7 | 1.27 | 0.34 | 42 x 0.10 mm | Fixed applications -40 to +80 | 4 | 250 | 250 | IP65/IP68/IP69K | M12 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M12-socket, straight / free ends | |||
12.38 € | 15 | 7 Days | [Other] Cable, open end | socket, right angle | 4.7 | 1.27 | 0.34 | 42 x 0.10 mm | Fixed applications -40 to +80 | 4 | 250 | 250 | IP65/IP68/IP69K | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M12-female, angled / free end | |||
19.33 € | 10 | 7 Days | [Other] Cable, open end | socket, right angle | 4.7 | 1.27 | 0.34 | 42 x 10 mm | Fixed applications -40 to +80 | 4 | 24 | 24 | IP65/IP68/IP69K | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M12 jack, angled, 3 LEDs / free ends | |||
11.75 € | 16 | 7 Days | [Other] Cable, open end | socket, straight | 4/4 | 1.17 | 0.25 | 32 x 10 mm | Fixed applications -40 to +80 | 3 | 60 | 30 | IP65/IP68/IP69K | M8 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M8 socket, straight / free ends | |||
11.75 € | 16 | 7 Days | [Other] Cable, open end | socket, right angle | 4.4 | 1.17 | 0.25 | 32 x0.10 mm | Fixed applications -40 to +80 | 3 | 60 | 30 | IP65/IP68/IP69K | M8 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M8-Socket, angled / end free | |||
18.35 € | 10 | 7 Days | [Other] Cable, open end | socket, straight | - | 1.27 | 0.34 | - | - | - | 250 | - | IP65 | M12 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - | |||
18.35 € | 10 | 7 Days | [Other] Cable, open end | socket, right angle | - | 1.27 | 0.34 | - | - | - | 250 | - | IP65 | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - |
Loading...
Cable length(m) | 1.5 | Number of pins | 4 | Nominal current(A) | 4 |
---|---|---|---|---|---|
Cable colour | Black |
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable diameter(mm)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Core layout
Temperature range(°C)
Nominal current (details)(A)
Nominal voltage(V AC)
Nominal voltage (details)(V)
IP rating
Thread type connection side
Coding
Connection (components)
Connector standard
Connector type
Contact material
Jacket material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Type (misc.)
Optional Attributes