Sensor / actuator cable SAC-4P- 5,0-PUR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1442492
1442735
1521931
1521986
1668124
1668247
1668302
1681868
1681897
1682867
1682922
1694826
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable diameter
(mm)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Core layout Temperature range
(°C)
Nominal current (details)
(A)
Nominal voltage
(V AC)
Nominal voltage (details)
(V)
IP rating Thread type connection side Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator cable features Sensor/actuator wiring type (category) Type (misc.) Industrial goods

18.85 €

10 7 Days [Female Straight] socket, straight[Other] Cable, open end-----40 - +80-250--M12----CuSn-AuHalogen-freeSensor/actuator cable--

18.85 €

10 7 Days socket, right angle[Other] Cable, open end-----40 - +80-250--M12----CuSn-AuHalogen-freeSensor/actuator cable--

31.10 €

6 7 Days [Other] Cable, open endsocket, straight-1.170.25---60-IP65M8AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)--

31.10 €

6 7 Days [Other] Cable, open endsocket, right angle-1.170.25---60-IP65M12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)--

18.85 €

10 7 Days [Other] Cable, open endsocket, straight4.71.270.3442 x 10 mmFixed applications -40 to +804250250IP65/IP68/IP69KM12AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)M12-socket, straight/free end-

18.85 €

10 7 Days [Other] Cable, open endsocket, right angle4.71.270.3442 x 10 mmFixed applications -40 to +804250250IP65/IP68/IP69KM12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)M12 socket, angled / Free end-

25.80 €

8 7 Days [Other] Cable, open endsocket, right angle4.71.270.3442 x 10 mmFixed applications -40 to +8042424IP65/IP68/IP69KM12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)M12 jack, angled, 3 LEDs / free ends-

17.35 €

11 7 Days [Other] Cable, open endsocket, straight4/41.170.2532 x 10 mmFixed applications -40 to +8036030IP65/IP68/IP69KM8AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)M8-female, straight / free end-

17.35 €

11 7 Days [Other] Cable, open endsocket, right angle4.41.170.2532 x 0.10 mmFixed applications -40 to +8036030IP65/IP68/IP69KM8AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)M8-Socket, angled / free End-

29.55 €

7 7 Days [Other] Cable, open endsocket, straight-1.270.34---250-IP65M12AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)--

29.55 €

7 7 Days [Other] Cable, open endsocket, right angle-1.270.34---250-IP65M12AOpen end cableSensor connectorSocket, right angle-PUR--Sensor/actuator connector (pre-fab)--

24.30 €

8 7 Days [Other] Cable, open endsocket, straight-1.270.34---24-IP65M12AOpen end cableSensor connectorSocket, straight-PUR--Sensor/actuator connector (pre-fab)-Yes

Loading...

  1. 1

Basic information

Cable length(m) 5 Number of pins 4 Nominal current(A) 4
Cable colour Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360