Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1403252 |
1403254 |
1404961 |
1501566 |
1515811 |
1526282 |
1527728 |
1693539 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Number of pins | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Sensor/actuator wiring type (category) 2 | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.85 € | 14 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | - | - | -40 - +80 | 4 | 48 | - | M8 | - | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PVC | - | |||
13.85 € | 14 | 7 Days | socket, right angle | [Other] Cable, open end | - | - | -40 - +80 | 4 | 48 | - | M8 | - | - | - | - | CuSn | - | Au | - | Sensor/actuator cable | PVC | - | |||
22.30 € | 9 | 7 Days | socket, right angle | [Other] Cable, open end | - | - | -40 - +80 | 4 | 24 | - | M12 | - | - | - | - | CuSn | - | Au | + LED | Sensor/actuator cable | PVC | - | |||
13.75 € | 1 | Available | 20 Days | [Other] Cable, open end | socket, right angle | 1.26 | 0.34 | - | 3 | 250 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PVC | - | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
12.67 € | 1 | Available | 7 Days | [Other] Cable, open end | socket, straight | 1.26 | 0.34 | - | 4 | 250 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, straight | - | PVC | - | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
13.75 € | 1 | Available | 7 Days | [Other] Cable, open end | socket, straight | 1.17 | 0.25 | - | 4 | 60 | IP65 | M8 | A | Open end cable | Sensor connector | Socket, straight | - | PVC | - | - | Sensor/actuator connector (pre-fab) | - | - | ||
12.67 € | 1 | Available | 7 Days | [Other] Cable, open end | socket, right angle | 1.26 | 0.34 | - | 4 | 250 | IP65 | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PVC | - | - | Sensor/actuator connector (pre-fab) | - | Yes | ||
15.35 € | 12 | 7 Days | [Other] Cable, open end | socket, right angle | 1.26 | 0.34 | - | 4 | 250 | - | M12 | A | Open end cable | Sensor connector | Socket, right angle | - | PVC | - | - | Sensor/actuator connector (pre-fab) | - | Yes |
Loading...
Cable length(m) | 5 | Nominal current(A) | 4 | Cable colour | Black |
---|
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Temperature range(°C)
Number of pins
Nominal voltage(V AC)
IP rating
Thread type connection side
Coding
Connection (components)
Connector standard
Connector type
Contact material
Jacket material
Contact surface
Sensor/actuator cable features
Sensor/actuator wiring type (category)
Sensor/actuator wiring type (category) 2
Industrial goods
Optional Attributes