Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1544950 |
1668166 |
1668179 |
1668182 |
1668593 |
1668603 |
1668616 |
1668629 |
1668713 |
1668726 |
1668739 |
1668742 |
1694457 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Connection (components) | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|
24.48 € | 1 | Available | 8 Days | [Female Straight] socket, straight | socket, straight | 5 | - | Socket, straight | ||
12.38 € | 15 | 7 Days | [Other] Cable, open end | [Male angle] plug, right angle | 1.5 | Open end cable | Plug, right angle | |||
15.15 € | 13 | 7 Days | [Other] Cable, open end | [Male angle] plug, right angle | 3 | Open end cable | Plug, right angle | |||
18.85 € | 10 | 7 Days | [Other] Cable, open end | [Male angle] plug, right angle | 5 | Open end cable | Plug, right angle | |||
19.76 € | 10 | 30 Days | [Female Straight] socket, straight | socket, straight | 0.3 | - | Socket, straight | |||
20.31 € | 9 | 30 Days | [Female Straight] socket, straight | socket, straight | 0.6 | - | Socket, straight | |||
21.98 € | 9 | 7 Days | [Female Straight] socket, straight | socket, straight | 1.5 | - | Socket, straight | |||
24.75 € | 8 | 30 Days | [Female Straight] socket, straight | socket, straight | 3 | - | Socket, straight | |||
19.76 € | 10 | 30 Days | socket, right angle | socket, right angle | 0.3 | - | Socket, right angle | |||
20.31 € | 9 | 30 Days | socket, right angle | socket, right angle | 0.6 | - | Socket, right angle | |||
21.98 € | 9 | 7 Days | socket, right angle | socket, right angle | 1.5 | - | Socket, right angle | |||
24.75 € | 8 | 7 Days | socket, right angle | socket, right angle | 3 | - | Socket, right angle | |||
28.10 € | 7 | 7 Days | [Other] Cable, open end | [Male angle] plug, right angle | 10 | Open end cable | Plug, right angle |
Loading...
Outside diameter(mm) | 1.27 | Connector cross-section (max.)(mm²) | 0.34 | Number of pins | 4 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Nominal voltage(V AC) | 250 | IP rating | IP65 |
Thread type connection side | M12 | Coding | A | Cable colour | Black |
Connector standard | Sensor connector | Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Industrial goods | Yes |
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Connection (components)
Connector type
Optional Attributes