Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1682964
Part Number
|
---|
1682964 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.78 € | 9 | 7 Days | [Other] Cable, open end | socket, right angle | - | 1.27 | 0.34 | - | - | - | 60 | - | IP65 | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - |
Loading...
Cable length(m) | 1.5 | Number of pins | 5 | Nominal current(A) | 4 |
---|---|---|---|---|---|
Thread type connection side | M12 | Cable colour | Black |
This page is Sensor / actuator cable SAC-5P- 1,5-PUR, part number 1682964.
You can find the detail information about specifications and dimensions on part number 1682964.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Cable diameter(mm)
Core layout
Temperature range(°C)
Nominal current (details)(A)
Nominal voltage (details)(V)
Contact material
Contact surface
Sensor/actuator cable features
Type (misc.)
Connection side B (sensors/actuators)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Nominal voltage(V AC)
IP rating
Coding
Connection (components)
Connector standard
Connector type
Jacket material
Sensor/actuator wiring type (category)
Optional Attributes
Part Number |
---|
1442515 |
1669822 |
1669851 |
1682935 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Coding | Connection (components) | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator cable features | Sensor/actuator wiring type (category) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.08 € | 13 | 7 Days | [Female Straight] socket, straight | [Other] Cable, open end | - | - | - | - | -40 - +80 | - | 48 | - | - | - | - | - | - | CuSn | - | Au | Halogen-free | Sensor/actuator cable | - | |||
14.08 € | 13 | 7 Days | [Other] Cable, open end | socket, straight | 5 | 1.27 | 0.34 | 42 x 0.10 mm | fixed installation -40 - +80 | 4 | 60 | 60 | IP65/IP68/IP69K | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M12-socket, straight / free ends | |||
14.08 € | 13 | 7 Days | [Other] Cable, open end | socket, right angle | 5 | 1.27 | 0.34 | 42 x 0.10 mm | fixed installation -40 - +80 | 4 | 60 | 60 | IP65/IP68/IP69K | A | Open end cable | Sensor connector | Socket, right angle | - | PUR | - | - | Sensor/actuator connector (pre-fab) | M12-bush, angled / free end | |||
20.78 € | 9 | 7 Days | [Other] Cable, open end | socket, straight | - | 1.27 | 0.34 | - | - | - | 60 | - | IP65 | A | Open end cable | Sensor connector | Socket, straight | - | PUR | - | - | Sensor/actuator connector (pre-fab) | - |