Sensor / actuator cable SAC-5P- 5,0-PVC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1415688
1453889
1682951
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Temperature range
(°C)
Nominal voltage
(V AC)
IP rating Coding Connection (components) Connector standard Connector type Contact material Jacket material Contact surface Sensor/actuator wiring type (category) Sensor/actuator wiring type (category) 2

17.35 €

11 30 Days socket, right angle[Other] Cable, open end---40 - +8048-----CuSn-AuSensor/actuator cablePVC

17.35 €

11 7 Days [Female Straight] socket, straight[Other] Cable, open end---40 - +8048-----CuSn-AuSensor/actuator cable-

33.20 €

6 7 Days [Other] Cable, open endsocket, straight1.270.34-60IP65AOpen end cableSensor connectorSocket, straight-PUR-Sensor/actuator connector (pre-fab)-

Loading...

  1. 1

Basic information

Cable length(m) 5 Number of pins 5 Nominal current(A) 4
Thread type connection side M12 Cable colour Black

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360