Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1669796
Part Number
|
---|
1669796 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Nominal current (A) | Nominal voltage (V AC) | IP rating | Coding | Cable colour | Connection (components) | Connector type | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.08 € | 13 | 30 Days | [Other] Cable, open end | [Male angle] plug, right angle | 1.5 | 1.27 | 0.34 | 4 | 60 | IP65 | A | Black | Open end cable | Plug, right angle | Yes |
Loading...
Number of pins | 5 | Thread type connection side | M12 | Connector standard | Sensor connector |
---|---|---|---|---|---|
Jacket material | PUR | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / Actuator cable SAC-5P, Plug angled M12, part number 1669796.
You can find the detail information about specifications and dimensions on part number 1669796.
Configure
Basic Attributes
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Nominal current(A)
Nominal voltage(V AC)
IP rating
Coding
Cable colour
Connection (components)
Connector type
Industrial goods
Optional Attributes
Part Number |
---|
1543935 |
1669806 |
1669819 |
1682757 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Nominal current (A) | Nominal voltage (V AC) | IP rating | Coding | Cable colour | Connection (components) | Connector type | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.64 € | 1 | 23 Days | socket, right angle | socket, right angle | 2 | 1.95 | 0.25 | - | 48 | - | - | - | - | Socket, right angle | - | |||
17.30 € | 11 | 7 Days | [Other] Cable, open end | [Male angle] plug, right angle | 3 | 1.27 | 0.34 | 4 | 60 | IP65 | A | Black | Open end cable | Plug, right angle | Yes | |||
21.60 € | 9 | 7 Days | [Other] Cable, open end | [Male angle] plug, right angle | 5 | 1.27 | 0.34 | 4 | 60 | IP65 | A | Black | Open end cable | Plug, right angle | Yes | |||
20.78 € | 9 | 7 Days | [Other] Cable, open end | [Male angle] plug, right angle | 1.5 | 1.27 | 0.34 | 4 | 60 | IP65 | A | Black | Open end cable | Plug, right angle | - |