Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1518478
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | socket, straight | Cable length(m) | 0.13 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.27 | Connector cross-section (max.)(mm²) | 0.34 | Number of pins | 5 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP65 |
Thread type connection side | M12 | Coding | B | Cable colour | Black |
Connector standard | Sensor connector | Connector type | Socket, straight | Jacket material | PUR |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator cable SAC-5P, Plug straight, B-coded, part number 1518478.
You can find the detail information about specifications and dimensions on part number 1518478.
Configure
Basic Attributes
Optional Attributes