Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1454147
Part Number
|
---|
1454147 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Connection (components) | Jacket material | Seal type | Sensor/actuator cable features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
82.25 € | 3 | 43 Days | [Male Straight] plug, straight | 10 | - | 1.60 | 0.5 | - | - | 4 | - | 250 | - | IP65 | Open end cable | PE-X | - | - | - |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Nominal current(A) | 4 | Thread type connection side | M12 |
---|---|---|---|---|---|
Coding | A | Cable colour | Black | Connector standard | Sensor connector |
Connector type | Plug, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Sensor / actuator connector (pre-fab) M12 Plug, straight, part number 1454147.
You can find the detail information about specifications and dimensions on part number 1454147.
Configure
Basic Attributes
Connection side B (sensors/actuators)
Cable diameter(mm)
Core layout
Temperature range(°C)
Nominal current (details)(A)
Nominal voltage (details)(V)
Seal type
Sensor/actuator cable features
Type (misc.)
Cable length(m)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Number of pins
Nominal voltage(V AC)
IP rating
Connection (components)
Jacket material
Optional Attributes
Part Number |
---|
1454066 |
1454121 |
1454134 |
1668014 |
1668027 |
1668030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side B (sensors/actuators) | Cable length (m) | Cable diameter (mm) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Core layout | Temperature range (°C) | Number of pins | Nominal current (details) (A) | Nominal voltage (V AC) | Nominal voltage (details) (V) | IP rating | Connection (components) | Jacket material | Seal type | Sensor/actuator cable features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.20 € | 4 | 43 Days | [Male Straight] plug, straight | 10 | - | 1.60 | 0.5 | - | - | 4 | - | 250 | - | IP65 | - | PE-X | - | - | - | |||
39.85 € | 5 | 7 Days | socket, straight | 2 | 4.7 | 1.60 | 0.5 | - | Fixed laying -40 - +80 | 4 | - | 250 | - | IP65/IP68/IP69K | Open end cable | PE-X | Screw-on | flame-retardant | - | |||
55.75 € | 4 | 43 Days | [Male Straight] plug, straight | 5 | - | 1.60 | 0.5 | - | - | 4 | - | 250 | - | IP65 | Open end cable | PE-X | - | - | - | |||
11.60 € | 16 | 7 Days | [Male angle] plug, right angle | 1.5 | 4/4 | 1.27 | 0.34 | 42 x 0.10 mm | Fixed installation -40 - +80 | 3 | 4 | 250 | 250 | IP65/IP68/IP69K | Open end cable | PUR | - | - | M12-plug, straight/free end | |||
14.00 € | 13 | 7 Days | [Male angle] plug, right angle | 3 | 4/4 | 1.27 | 0.34 | 42 x 0.10 mm | Fixed installation -40 - +80 | 3 | 4 | 250 | 250 | IP65/IP68/IP69K | Open end cable | PUR | - | - | M12-Socket , straight / free end | |||
17.20 € | 11 | 7 Days | [Male Straight] plug, straight | 5 | - | 1.27 | 0.34 | - | - | 3 | - | 250 | - | IP65 | Open end cable | PUR | - | - | - |