Sensor / actuator connector M12 Plug, straight (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1440025
1440753
1440779
1521591
1641714
1641769
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal voltage
(V AC)
Connection (components) Connector standard Jacket material

104.97 €

2 7 Days -0.75560Screw terminalSensor connector-

15.50 €

12 7 Days 1.600.344125Cut & ClipSensor connector-

15.50 €

12 7 Days 2.600.754250Cut & ClipSensor connector-

11.70 €

16 7 Days 2.600.754250Cut & ClipSensor connector-

11.70 €

16 7 Days 1.600.344125Cut & ClipSensor connectorPUR

11.70 €

16 7 Days -0.754250Cut & Clip--

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) plug, straight Connection side B (sensors/actuators) Customisable Nominal current(A) 4
IP rating IP67 Thread type connection side M12 Coding A
Connector type Plug, straight Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360