Flush-type connector SACC-EC, plug, M12, with 0.5 m TPE litz wire (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1513787
1520068
1523463
1523502
1671124
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Number of pins Nominal current
(A)
Nominal voltage
(V AC)

21.23 €

9 91 Days 1.150.258230

16.21 €

12 67 Days 1.200.345460

15.52 €

12 67 Days 1.200.3444250

21.23 €

9 91 Days 1.150.258230

16.21 €

12 7 Days 1.200.345460

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Cable length(m) 0.5
IP rating IP67 Thread type connection side M12 Coding A
Connection (components) Open end cable Connector standard Sensor connector Connector type Plug, mount
Jacket material TPE Sensor/actuator wiring type (category) Sensor/actuator built-in connector

Tech Support