Plug-in connector SACC-M 8MS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1441024
1542884
1542897
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Voltage
(V)
Outside diameter
(mm)
Number of pins Connection (components)

12.95 €

15 7 Days 601.553Cut & Clip

30.60 €

6 7 Days 60-3Screw terminal

31.89 €

6 70 Days 30-4Screw terminal

Loading...

  1. 1

Basic information

Allowable Current(A) 4 Protection function (environmentally resistant) IP67 Connector cross section(mm²) 0.50
Coding A Thread type connection side M8 Connection side A (sensors/actuators) plug, straight
Connection side B (sensors/actuators) Customisable Connector standard Sensor connector Connector type Plug, straight
Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support