Plug-in connector SACC-M16FR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1500253

Part Number
1500253
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.92 €

5 7 Days

Loading...

  1. 1

Basic information

Allowable Voltage(V) 60 Protection function (environmentally resistant) IP67 Connector cross section(mm²) 0.25
Number of pins 14 Connection (components) Soldering Thread type connection side M16
Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Socket, right angle Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Plug-in connector SACC-M16FR, part number 1500253.
You can find the detail information about specifications and dimensions on part number 1500253.

Tech Support