Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1668645
Part Number
|
---|
1668645 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal current (A) | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Cable colour | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator wiring type (category) 2 | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.76 € | 10 | 43 Days | socket, right angle | socket, right angle | 0.6 | 1.27 | 0.34 | - | 4 | 250 | IP65 | M12 | A | Black | Sensor connector | Socket, right angle | - | PUR | - | - | Yes |
Loading...
Number of pins | 3 | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
---|
This page is Sensor / actuator cable SAC-3P, Plug angled M12, part number 1668645.
You can find the detail information about specifications and dimensions on part number 1668645.
Configure
Basic Attributes
Temperature range(°C)
Contact material
Contact surface
Sensor/actuator wiring type (category) 2
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Cable length(m)
Outside diameter(mm)
Connector cross-section (max.)(mm²)
Nominal current(A)
Nominal voltage(V AC)
IP rating
Thread type connection side
Coding
Cable colour
Connector standard
Connector type
Jacket material
Industrial goods
Optional Attributes
Part Number |
---|
1439340 |
1439353 |
1439366 |
1439395 |
1668894 |
1668904 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Cable length (m) | Outside diameter (mm) | Connector cross-section (max.) (mm²) | Temperature range (°C) | Nominal current (A) | Nominal voltage (V AC) | IP rating | Thread type connection side | Coding | Cable colour | Connector standard | Connector type | Contact material | Jacket material | Contact surface | Sensor/actuator wiring type (category) 2 | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.99 € | 1 | Available | 20 Days | [Male angle] plug, right angle | [Other] A type solenoid connector | - | - | - | - | - | 24 | - | M12 | - | - | Sensor connector | Plug, right angle | - | - | - | - | Yes | ||
20.23 € | 1 | Available | 7 Days | [Male angle] plug, right angle | [Other] A type solenoid connector | 1.5 | 1.50 | 0.5 | - | 4 | 24 | IP65 | M12 | A | Black | Sensor connector | Plug, right angle | - | PUR | - | - | Yes | ||
21.29 € | 1 | Available | 7 Days | [Male angle] plug, right angle | [Other] A type solenoid connector | - | - | - | - | - | 24 | - | M12 | - | - | Sensor connector | Plug, right angle | - | - | - | - | Yes | ||
19.16 € | 1 | Available | 20 Days | [Male angle] plug, right angle | [Other] BI type solenoid connector | 1.5 | - | - | - | - | 24 | - | M12 | - | - | Sensor connector | Plug, right angle | - | - | - | - | Yes | ||
20.25 € | 9 | 30 Days | [Female Straight] socket, straight | socket, straight | 1.5 | 1.17 | 0.25 | - | 4 | 60 | IP65 | M8 | A | Black | Sensor connector | Socket, straight | - | PUR | - | - | - | |||
22.35 € | 9 | 30 Days | [Female Straight] socket, straight | socket, straight | 3 | 1.17 | 0.25 | - | 4 | 60 | IP65 | M8 | A | Black | Sensor connector | Socket, straight | - | PUR | - | - | - |