Sensor / actuator cable SAC-3P-M12Y (1668988)

Sensor / actuator cable SAC-3P-M12Y 1668988

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator cable SAC-3P-M12Y 1668988
  • Sensor / actuator cable SAC-3P-M12Y 1668988
  • Sensor / actuator cable SAC-3P-M12Y 1668988
  • Sensor / actuator cable SAC-3P-M12Y 1668988
  • Sensor / actuator cable SAC-3P-M12Y 1668988
  • Sensor / actuator cable SAC-3P-M12Y 1668988
  • Sensor / actuator cable SAC-3P-M12Y 1668988
  • Volume Discount

Product Details:

Manufacturer part number: 1668988

Brand: PHOENIX CONTACT

Price: 42.35

Delivery time: 7 Days


Technical Data:

Connection side A (sensors/actuators): plug, straight

Connection side B (sensors/actuators): socket, right angle

Cable length: 3 m

Outside diameter: 1.27 mm

Connector cross-section (max.): 0.34 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1668988

Part Number
1668988
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal voltage
(V AC)
Thread type connection side Cable colour Connection (components) Connector type Sensor/actuator cable features Industrial goods

42.35 €

5 7 Days plug, straightsocket, right angle31.270.34250M12Black-Adapter, Y-shaped--

Loading...

  1. 1

Basic information

Number of pins 3 Nominal current(A) 4 IP rating IP65
Coding A Connector standard Sensor connector Jacket material PUR
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator cable SAC-3P-M12Y, part number 1668988.
You can find the detail information about specifications and dimensions on part number 1668988.

Variation of this product

Part Number
1525924
1668962
1668975
1668991
1669000
1669013
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Cable length
(m)
Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal voltage
(V AC)
Thread type connection side Cable colour Connection (components) Connector type Sensor/actuator cable features Industrial goods

30.00 €

1 Available 23 Days plug, straightsocket, right angle11.520.3460M12Yellow-Adapter, Y-shaped--

34.67 €

6 7 Days plug, straightsocket, right angle0.61.270.34250M12Black-Adapter, Y-shaped--

37.55 €

5 7 Days plug, straightsocket, right angle1.51.270.34250M12Black-Adapter, Y-shaped--

33.71 €

6 7 Days plug, straightsocket, right angle0.31.270.34250M12Black-Adapter, Y-shaped--

34.67 €

6 7 Days plug, straightsocket, right angle0.61.270.34250M12Black-Adapter, Y-shaped--

37.55 €

5 43 Days plug, straightsocket, right angle1.51.270.34250M12Black-Adapter, Y-shaped--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360