Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1681156
Part Number
|
---|
1681156 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector cross section (mm²) | Connector cross-section (max.) (mm²) | Number of pins | Nominal voltage (V AC) | Nominal voltage (details) (V) | Connection | Connection (components) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.09 € | 13 | 7 Days | 0.08 - 0.25 | 0.25 | 3 | 60 | 60 | Soldering | Soldering | M8-pin, straight |
Loading...
Connection side A (sensors/actuators) | plug, straight | Connection side B (sensors/actuators) | Customisable | Temperature range(°C) | -40 - +85 |
---|---|---|---|---|---|
Nominal current(A) | 4 | Nominal current (details)(A) | 4 | IP rating | IP67 |
Thread type connection side | M8 | Coding | A | Connector standard | Sensor connector |
Connector type | Plug, straight | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Attachable Plug Connector SACC-M 8MS, part number 1681156.
You can find the detail information about specifications and dimensions on part number 1681156.
Configure
Basic Attributes
Connector cross section(mm²)
Connector cross-section (max.)(mm²)
Number of pins
Nominal voltage(V AC)
Nominal voltage (details)(V)
Connection
Connection (components)
Type (misc.)
Optional Attributes
Part Number |
---|
1501252 |
1501265 |
1681169 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector cross section (mm²) | Connector cross-section (max.) (mm²) | Number of pins | Nominal voltage (V AC) | Nominal voltage (details) (V) | Connection | Connection (components) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.82 € | 11 | 7 Days | 14 - 5 N | 0.5 | 3 | 60 | 60 | Screws | Screws | M8-pin, straight | |||
18.99 € | 10 | 7 Days | 0.14 - 0.5 | 0.5 | 4 | 30 | 30 | Screws | Screws | M8-Pin , straight | |||
16.96 € | 11 | 7 Days | 08 - 25 N | 0.25 | 4 | 30 | 30 | Soldering | Soldering | M8-pin, straight |