Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | socket, straight | Outside diameter(mm) | 2.55 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.25 | Temperature range(°C) | -40 - +105 | Number of pins | 2 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP67 |
Thread type connection side | M12 | Coding | B | Cable colour | Violet |
Connection (components) | Open end cable | Connector standard | Bus connector | Connector type | Socket, straight |
Jacket material | PUR | Seal type | Speedcon | Sensor/actuator cable features | Shielded |
Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |