Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Connection side A (sensors/actuators) | socket, straight | Connection side B (sensors/actuators) | socket, straight | Outside diameter(mm) | 0.97 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.14 | Temperature range(°C) | -40 - +105 | Number of pins | 4 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 60 | IP rating | IP67 |
Thread type connection side | M8 | Coding | A | Cable colour | Violet |
Connector standard | Bus connector | Connector type | Socket, straight | Jacket material | PUR |
Seal type | Screw-on | Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |