Bus system cable SAC-5P, Plug straight M12, A-coded, Socket straight M12, A-coded (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1507528
1507531
1507544
1507557
1507560
1507573
1507586
1514100
1514320
1514333
1514472
1518575
1534795
1539512
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Nominal voltage
(V AC)

44.44 €

5 7 Days 0.348

45.40 €

5 7 Days 0.548

47.80 €

4 7 Days 148

52.60 €

4 7 Days 248

67.00 €

3 7 Days 548

91.00 €

2 7 Days 1048

115.00 €

2 7 Days 1548

47.68 €

1 Available 7 Days 360

60.69 €

1 Available 7 Days 660

69.37 €

1 Available 7 Days 860

52.03 €

1 Available 7 Days 460

65.03 €

1 Available 8 Days 760

46.60 €

1 Available 22 Days 2.560

42.27 €

1 Available 7 Days 1.560

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) socket, straight Outside diameter(mm) 1.95
Connector cross-section (max.)(mm²) 0.25 Temperature range(°C) -40 - +105 Number of pins 5
Nominal current(A) 4 IP rating IP67 Thread type connection side M12
Coding A Cable colour Violet Connector standard Bus connector
Connector type Socket, straight Jacket material PUR Seal type Screw-on
Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support