Bus system cable SAC-5P, Socket straight M12 SPEEDCON, B-coded (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1517916
1517932
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

32.70 €

6 7 Days 2

77.50 €

3 7 Days 10

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, straight Connector cross-section (max.)(mm²) 0.22
Temperature range(°C) -40 - +105 Number of pins 5 Nominal current(A) 4
Nominal voltage(V AC) 60 IP rating IP67 Thread type connection side M12
Coding B Cable colour Violet Connection (components) Open end cable
Connector standard Bus connector Connector type Socket, straight Jacket material PUR
Seal type Screw-on Sensor/actuator cable features Shielded Sensor/actuator wiring type (category) Sensor/actuator data cable (pre-fab)

Tech Support