Manufacturer part number: 1507489
Brand: PHOENIX CONTACT
Price: 45.50 €
Delivery time: 7 Days
Connection side B (sensors/actuators): socket, straight
Cable length: 5 m
Nominal voltage: 48 V AC
Thread type connection side: M12
Coding: A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1507489
Part Number
|
---|
1507489 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection side B (sensors/actuators) | Cable length (m) | Nominal voltage (V AC) | Thread type connection side | Coding | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|
45.50 € | 4 | 7 Days | socket, straight | 5 | 48 | M12 | A | Socket, straight |
Loading...
Connection side A (sensors/actuators) | Cable, open end | Outside diameter(mm) | 1.95 | Connector cross-section (max.)(mm²) | 0.25 |
---|---|---|---|---|---|
Temperature range(°C) | -40 - +105 | Number of pins | 5 | Nominal current(A) | 4 |
IP rating | IP67 | Cable colour | Violet | Connection (components) | Open end cable |
Connector standard | Bus connector | Jacket material | PUR | Seal type | Screw-on |
Sensor/actuator cable features | Shielded | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Bus system cable SAC-5P, Socket straight M12, A-coded, part number 1507489.
You can find the detail information about specifications and dimensions on part number 1507489.
Configure
Optional Attributes
Part Number |
---|
1507476 |
1507492 |
1507502 |
1519370 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection side B (sensors/actuators) | Cable length (m) | Nominal voltage (V AC) | Thread type connection side | Coding | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|
31.10 € | 6 | 7 Days | socket, straight | 2 | 48 | M12 | A | Socket, straight | |||
69.50 € | 3 | 7 Days | socket, straight | 10 | 48 | M12 | A | Socket, straight | |||
93.50 € | 2 | 7 Days | socket, straight | 15 | 48 | M12 | A | Socket, straight | |||
21.29 € | 1 | Available | 6 Days | socket, right angle | 0.5 | 60 | M8 | B | Socket, right angle |