Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, built-in | Outside diameter(mm) | 1.55 |
---|---|---|---|---|---|
Connector cross-section (max.)(mm²) | 0.34 | Temperature range(°C) | -40 - +85 | Number of pins | 4 |
Nominal current(A) | 4 | Nominal voltage(V AC) | 250 | IP rating | IP67 |
Thread type connection side | M12 | Coding | D | Connection (components) | Open end cable |
Connector standard | Bus connector | Connector type | Plug, mount | Jacket material | PUR |
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |