Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1419076
Connection side A (sensors/actuators) | plug, straight | Connection side B (sensors/actuators) | socket, straight | Cable length(m) | 2 |
---|---|---|---|---|---|
Number of pins | 5 | Nominal current(A) | 4 | Nominal voltage(V AC) | 48 |
IP rating | IP65 | Thread type connection side | M12 | Coding | A |
Contact material | CuSn | Jacket material | PUR | Contact surface | Ni/Au |
Sensor/actuator wiring type (category) | Sensor/actuator cable |
This page is Bus-Cable SAC-5P, Plug angled M12 SPEEDCON, Socket angled M12 SPEEDCON, part number 1419076.
You can find the detail information about specifications and dimensions on part number 1419076.
Configure
Basic Attributes
Optional Attributes