Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0801422 |
0801423 |
0801430 |
0801438 |
0801446 |
0801453 |
0801462 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | No. of markers | Labels per sheet | Colour | Cable identifier type (category) | Series (cable markers) | |
---|---|---|---|---|---|---|---|---|---|---|---|
42.27 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 30 | 300 | 30 | White | Badge | UCT | |
42.27 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 30 | 600 | 60 | Yellow | Badge | UC | |
65.03 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 600 | 60 | White | Badge | UCT | |
60.69 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 12 | 500 | 50 | White | Badge | UCT | |
62.87 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 15 | 500 | 50 | White | Lead marker | UCT | |
42.27 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 23 | 300 | 30 | White | Lead marker | UCT | |
54.20 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 18 | 400 | 40 | White | Wire identifier | UCT |
Loading...
Writing area width(mm) | 4 | Max. temperature(°C) | +120 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Cable marker features | Silicone-free | Suited for series | Phoenix Contact PATG | Material | Polycarbonate (PC) |
Mounting type | Slide-on | Industrial goods | Yes |
Configure