Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0828376 |
0828379 |
5775288 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Writing area length (mm) | Writing area width (mm) | No. of markers | Labels per sheet | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 20.16 € | 10 Pieces Per Package | 1 pack | 6 Days | 44 | 15 | 40 | 4 | White | ||
- | 20.16 € | 10 Pieces Per Package | 1 pack | 6 Days | 44 | 15 | 40 | 4 | Yellow | ||
2.47 € | 80 | 7 Days | 52 | 30 | 30 | 3 | White |
Loading...
Max. temperature(°C) | +120 | Min. temperature(°C) | -40 | Cable identifier type (category) | Lead marker |
---|---|---|---|---|---|
Cable marker features | Printable | Suited for series | Single wires | Material | Polyamide |
Mounting type | Cable tie | Series (cable markers) | UC | Industrial goods | Yes |