Cable marker-LS-WMTB-V4A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0831518
0831520
0831521
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers

267.81 €

1 Available 4 Days 781516

278.76 €

1 Available 4 Days 252530

262.35 €

1 Available 4 Days 303020

Loading...

  1. 1

Basic information

Colour Silver Cable identifier type (category) Lead marker Cable marker features Printable
Material Stainless steel V4A (tempered) Mounting type Cable tie Series (cable markers) LS-WMTB-V4A

Tech Support