D-SUB connector set VS-25-SET-STD (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1652198

Part Number
1652198
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.58 €

6 33 Days

Loading...

  1. 1

Basic information

Connection direction right angle Cable outlets 2 Connection angle(°) 180
No. of rows 2 Total number of pins 25 Connection (components) Screws
Connector type Plug Connectors D-SUB plug

This page is D-SUB connector set VS-25-SET-STD, part number 1652198.
You can find the detail information about specifications and dimensions on part number 1652198.

Tech Support