Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1716535
Part Number
|
---|
1716535 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | AWG (min.) | AWG max. | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Colour | Connector type | Contact material | Contact surface | Insulation material | Pin strip type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 11.12 € | 20 | 47 Days | 41 | 1000 | [Straight] straight | - | - | 7.62 | - | - | - | - | - | - | - | - | 5 | - | - | Screws | Green | Socket | - | - | - | Socket enclosure - cable | - |
Loading...
Connectors | wire-to-board | Series (connectors) | DFK-PC |
---|
This page is Feed-through plug DFK PC, part number 1716535.
You can find the detail information about specifications and dimensions on part number 1716535.
Configure
Basic Attributes
Connection direction
AWG (min.)
AWG max.
Cross section (max.)(mm²)
Min. cross section(mm²)
Pins per row
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
No. of rows
Product size (width)(mm)
Connector features
Actuation direction
Contact material
Contact surface
Insulation material
Industrial goods
Nominal current(A)
Nominal voltage(V)
Contact spacing(mm)
Total number of pins
Connection (components)
Colour
Connector type
Pin strip type (category)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1703373 |
1703470 |
1716519 |
1716564 |
1716580 |
1716645 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Connection direction | AWG (min.) | AWG max. | Contact spacing (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | Pins per row | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | No. of rows | Product size (width) (mm) | Total number of pins | Connector features | Actuation direction | Connection (components) | Colour | Connector type | Contact material | Contact surface | Insulation material | Pin strip type (category) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 6.54 € | 30 | 7 Days | 76 | 1000 | - | - | - | 10.16 | - | - | - | - | - | - | - | 10.16 | 2 | - | - | Screws | Green | - | - | - | Thermoplastic | Socket enclosure - cable | - | ||
13.97 € | 20 | 7 Days | 76 | 1000 | [Other] mount | 18 | 6 | 10.16 | 16 | 0.75 | 4 | 56.50 | 30.55 | 12.00 | 1 | 76.00 | 4 | + ejector (short) | Perpendicular (to the PCB) | Plug | - | Plug | Silver plated | Tin plated | - | Pin enclosure - cable | Yes | |||
- | 6.67 € | 30 | 7 Days | 41 | 1000 | [Straight] straight | - | - | 7.62 | - | - | - | - | - | - | - | - | 3 | - | - | Screws | Green | Plug | - | - | - | Pin enclosure - cable | - | ||
- | 17.79 € | 20 | 47 Days | 41 | 1000 | [Straight] straight | - | - | 7.62 | - | - | - | - | - | - | - | - | 8 | - | - | Screws | Green | Socket | - | - | - | Socket enclosure - cable | - | ||
- | 22.24 € | 10 | 47 Days | 41 | 1000 | [Straight] straight | - | - | 7.62 | - | - | - | - | - | - | - | - | 10 | - | - | Screws | Green | Socket | - | - | - | Socket enclosure - cable | - | ||
- | 12.02 € | 20 | 49 Days | - | - | - | - | - | 72.72 | - | - | - | - | - | - | - | 72.72 | 5 | - | - | Screws | Green | - | - | - | - | Socket enclosure - cable | - |