HEAVYCON female insert, HS2 series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1586264

Part Number
1586264
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.22 €

10 78 Days

Loading...

  1. 1

Basic information

Core cross section (max.)(mm²) 10 Core cross section (min.)(mm²) 4 Total number of pins 2 + PE
Connector features copper-plated Connection (components) Axial screw terminal Colour Grey
Connectors Socket inset Series (connectors) HC-HS Leading contact (PE) Yes

This page is HEAVYCON female insert, HS2 series, part number 1586264.
You can find the detail information about specifications and dimensions on part number 1586264.

Tech Support